THYPO TP 1508-480

15 outputs, 400 VAC / 8 A per output

Product description
  • Multi-channel power controller with 15 outputs
  • Output voltage 400VAC, max. 8 A (per output)
  • One fuse element available per channel; replacement possible in the event of fuse failure
  • Control electronics and heat sink integrated
  • Removable plugs for mains supply and heating outputs
  • Speed-controlled fan blower
  • Non-reactive measurement of the heating currents
  • Full-wave control or half-wave control with switch-on diagnosis (short-circuit detection)
  • Mains voltage measurement and monitoring
  • Constant power output through automatic compensation of mains voltage fluctuations
  • Half or full-wave control with switch-on diagnosis (short-circuit detection)
  • Soft start mode for limiting the inrush current
  • Two mounting variants available: directly on the rear panel of the switch cabinet or on a busbar