THYPO TP 0916-230

9 outputs, 230 VAC / 16 A per output

Product description
  • Multi-channel power controller with 9 outputs
  • Output voltage 230VAC, max. 16A (per output)
  • One fuse element available per channel; replacement possible in the event of fuse failure
  • Control electronics and heat sink integrated
  • Removable plugs for mains supply and heating outputs
  • Speed-controlled fan blower
  • Non-reactive measurement of the heating currents
  • Full-wave control or half-wave control with switch-on diagnosis (short-circuit detection)
  • Mains voltage measurement and monitoring
  • Constant power output through automatic compensation of mains voltage fluctuations
  • Half or full-wave control with switch-on diagnosis (short-circuit detection)
  • Soft start mode for limiting the inrush current
  • Smart Power Limitation integrated: Power limitation adjustable
  • Two mounting options available: directly on the back of the switch cabinet or on a power rail