THERMOIN
32 analog inputs (thermocouples / 0(2)-10 VDC /0(4)-20 mA)
Product description
- Module for decentralized measured value acquisition of 32 temperature or analogue values via serial interface or Profibus DP
- High-resolution, digital signal processing at the measurement inputs
- Measured values are sent cyclically and read by all connected controllers
- Assignment of the measured values to control zones by means of project planning
- Status LEDs for signaling the module status and interface operation
Benefits
- Potential savings when replacing long sensor cables with a decentralized structure
- Low installation effort
- Easy expandability