THYPO TP 2406-230
24 outputs, 230 VAC / 8 A per output
Product description
- Multi-channel power controller with 24 outputs
- Output voltage 230VAC, max. 8A (per output)
- One fuse element available per channel; replacement possible in the event of fuse failure
- Control electronics and heat sink integrated
- Removable plugs for mains supply and heating outputs
- Speed-controlled fan blower
- Non-reactive measurement of the heating currents
- Full-wave control or half-wave control with switch-on diagnosis (short-circuit detection)
- Mains voltage measurement and monitoring
- Constant power output through automatic compensation of mains voltage fluctuations
- Half or full-wave control with switch-on diagnosis (short-circuit detection)
- Soft start mode for limiting the inrush current
- Smart Power Limitation integrated: Power limitation adjustable
- Two mounting options available: directly on the back of the switch cabinet or on a power rail