ETS 132 II
Multi-channel temperature controller
Product description
- Microprocessor control system for up to a maximum of 32 control zones
- Easy and trouble-free installation and commissioning
- Very good price/performance ratio thanks to modular design
- Flexibility thanks to a wide range of functions
- High system reliability thanks to continuous process monitoring
- Easy and problem-free installation thanks to installation-friendly system design
- System expansion options thanks to a wide range of peripheral components
Documents
Datenblatt DE (01/2020)
pdf
Datasheet EN (01/2020)
pdf
Bedienhandbuch DE (01/2020)
pdf
Manual EN (01/2020)
pdf
Protokollbeschreibung PSGII DE (01/2020)
pdf
Description of interface PSGII EN (01/2020)
pdf
Protokollbeschreibung Modbus DE (01/2020)
pdf
Description of interface Modbus EN (01/2020)
pdf
Protokollbeschreibung Profibus DP DE (02/2023)
pdf
Description of interface Profibus DP EN (02/2023)
pdf
Protokollbeschreibung Profibus DPEA DE (02/2020)
pdf
Description of interface Profibus DPEA EN (01/2020)
pdf
List of objects PSGII Ethernet EN (01/2020)
pdf
Objektliste Profibus DP DE (01/2020)
pdf
Objektliste Profibus DPEA DE (01/2020)
pdf
Firmware (4020A)
zip
GSD (Profibus)
zip
WinKonVis Setup (1.5.0.3)
zip
Attachments
T7
Control unit
SSW 120 P
Three-phase current transformer
SUW
Mains voltage measurement
CANSTI
Bus coupler with inputs for heating current measurement
MAKL 24
24 digital outputs
MC 08
4 digital inputs / 4 digital outputs
SMA 09 G2
9 digital outputs
SMV 04
4 servo valves
MA 08
8 digital outputs
MA 08 K
8 digital outputs
MA 24 K
24 digital outputs
SMS
2 and 4 digital outputs (SSR)
IC 422
Interface converter USB - RS 422