Control Systems
en de
  • Home
  • Products
    • Multi-channel temperature control system sysTEMP NEXT
    • Multi-channel controller flexoTEMP
    • Multi-channel temperature controller sysTEMP
    • Power controller THYPO
    • Hot Runner Controller
    • Hot runner controller profiTEMP+ SYSTEM
    • Single loop controller
    • Control panels
    • Software
    • Accessories
    • Archive
  • Applications
  • Contact
  • en de
  • Products
  • Multi-channel temperature controller sysTEMP
  • sysTEMP ETR 112 - Stand alone controller
  • ETR 112

ETR 112

Multi-channel temperature controller

Product description
  • Microprocessor control system for 12 or 16 control zones
  • Additional digital and analog inputs/outputs
  • Easy and trouble-free installation and commissioning
  • Very good price/performance ratio thanks to modular design
  • Flexibility thanks to a wide range of functions
  • High system reliability thanks to continuous process monitoring
  • Easy and problem-free installation thanks to installation-friendly system design
Produkt anfragen
Documents
Datenblatt DE (01/2020) pdf
Datasheet EN (01/2020) pdf
Handbuch DE (07/2013) pdf
Manual EN (07/2013) pdf
Protokollbeschreibung PSGII DE (01/2020) pdf
Description of interface PSGII EN (01/2020) pdf
Protokollbeschreibung Profibus DP DE (02/2023) pdf
Description of interface Profibus DP EN (02/2023) pdf
Protokollbeschreibung Profibus DPEA DE (02/2020) pdf
Description of interface Profibus DPEA EN (01/2020) pdf
Protokollbeschreibung Modbus DE (01/2020) pdf
Description of interface Modbus EN (01/2020) pdf
Objektliste PSGII Ethernet DE (01/2020) pdf
List of objects PSGII Ethernet EN (01/2020) pdf
Objektliste Profibus DP DE (01/2020) pdf
Objektliste Profibus DPEA DE (01/2020) pdf
Firmware (4020A) zip
GSD (Profibus) zip
WinKonVis Setup (1.5.0.3) zip

Service

Contact
QuickSupport
Attachments
T7
T7
Control unit
ESW 40
ESW 40
Single-phase current transformer
ESW 75
ESW 75
Single-phase current transformer
ESW 200
ESW 200
Single-phase current transformer
SSW 120 P
SSW 120 P
Three-phase current transformer
SUW
SUW
Mains voltage measurement
LSE 01
LSE 01
Solid state relay
SMS-T
SMS-T
2 or 4 digital outputs (SSR)
SMK
SMK
2 or 4 digital outputs (relays)
Meusburger Georg GmbH & Co KG

Kesselstraße 42
6960 Wolfurt
+43 5574 6706
[email protected]

Quick Links

Products
Applications
Contact

Newsletter

Register for the Newsletter

  • Imprint
  • Privacy Policy
  • en de
© 2026 Meusburger Georg GmbH & Co KG