ETR 112 PNIO
Multi-channel temperature controller
Product description
- Microprocessor controller for 12 or 16 control zones
- Additional digital and analog inputs/outputs
- Easy and trouble-free installation and commissioning
- Flexibility thanks to a wide range of functions
- High system reliability thanks to continuous process monitoring
- Easy and problem-free installation thanks to installation-friendly system design
- Minimal configuration effort
Documents
Datenblatt DE (01/2020)
pdf
Datasheet EN (01/2020)
pdf
Handbuch DE (01/2020)
pdf
Manual EN (01/2020)
pdf
Protokollbeschreibung PSG Ethernet DE (01/2020)
pdf
Description of interface PSG Ethernet EN (01/2020)
pdf
Protokollbeschreibung Modbus TCP DE (01/2020)
pdf
Description of interface Modbus TCP EN (01/2020)
pdf
Objektliste Modbus DE (01/2020)
pdf
Firmware (3925A)
zip
GSDML (Profinet)
zip
flexotempMANAGER | Setup (1.7.9)
zip
flexotempMANAGER | Portable Version (1.7.9)
zip
Attachments
T7
Control unit
ESW 40
Single-phase current transformer
ESW 75
Single-phase current transformer
ESW 200
Single-phase current transformer
SSW 120 P
Three-phase current transformer
CANVT
Mains voltage measurement
LSE 01
Solid state relay
SMS-T
2 or 4 digital outputs (SSR)
SMK
2 or 4 digital outputs (relays)