ETR 112 NET
Multi-channel temperature controller
Product description
- Microprocessor controller for 12 or 16 control zones
- Additional digital and analog inputs/outputs
- Easy and trouble-free installation and commissioning
- Flexibility thanks to a wide range of functions
- High system reliability thanks to continuous process monitoring
- Easy and problem-free installation thanks to installation-friendly system design
- Minimal configuration effort
Documents
Datenblatt DE (01/2020)
pdf
Datasheet EN (01/2020)
pdf
Handbuch DE (01/2020)
pdf
Manual EN (01/2020)
pdf
Protokollbeschreibung PSGII DE (01/2020)
pdf
Description of interface PSGII EN (01/2020)
pdf
Protokollbeschreibung PSG Ethernet DE (01/2020)
pdf
Description of interface PSG Ethernet EN (01/2020)
pdf
Protokollbeschreibung Modbus DE (01/2020)
pdf
Description of interface Modbus EN (01/2020)
pdf
Protokollbeschreibung Modbus TCP DE (01/2020)
pdf
Description of interface Modbus TCP EN (01/2020)
pdf
Protokollbeschreibung Profibus DP DE (02/2023)
pdf
Description of interface Profibus DP EN (02/2023)
pdf
Protokollbeschreibung Profibus DPEA DE (02/2020)
pdf
Description of interface Profibus DPEA EN (01/2020)
pdf
Objektliste PSGII/PSG Ethernet ASCII DE (01/2014)
pdf
Objektliste CANopen DE (01/2020)
pdf
Firmware (4020A)
zip
GSD (Profibus)
zip
WinKonVis Setup (1.5.0.3)
zip
Attachments
T7
Control unit
ESW 40
Single-phase current transformer
ESW 75
Single-phase current transformer
ESW 200
Single-phase current transformer
SSW 120 P
Three-phase current transformer
SUW
Mains voltage measurement
LSE 01
Solid state relay
SMS-T
2 or 4 digital outputs (SSR)
SMK
2 or 4 digital outputs (relays)
IC 422
Interface converter USB - RS 422