THYPO CI
Communication module
Product description
- Only one CI communication module is required per THYPO system.
- It is the communication node to higher-level control and visualization systems with connection via Profinet, EtherCAT, CANopen and Modbus TCP/IP.
- The system is configured via the CI web interface. The project planning and configuration of the entire system are saved in the CI. A backup to or restore from an external storage medium is possible.</li
- CI provides the supply voltage for the directly connected power controller modules
- Up to 8 power controller modules can be connected to the CI. For systems with a higher number of power controller modules, power supply modules EI must be used.
- Maximum system expansion: 63 power controller modules (corresponds to up to 1512 independent power outputs)
- Each three digital inputs and outputs whose function is configurable
- Easy device diagnostics with LEDs with color switching to signal status messages
- Mounting on the first power controller module TP
Documents
Datenblatt DE (02/2025)
pdf
Datasheet EN (02/2025)
pdf
Bedienhandbuch DE (10/2023)
pdf
Manual EN (10/2023)
pdf
Manual FR (11/2021)
pdf
Objektliste Modbus TCP DE (05/2026 V2)
pdf
List of objects EtherCAT EN (03/2022)
pdf
Firmware (4225A)
zip
GSDML (Profinet)
zip
ECS (EtherCAT)
zip
3D CAD [STP]
zip
EPLAN Makro
zip
Attachments
THYPO EI
Extension module
THYPO HM
Adapter
THYPO TP 2406-230
24 outputs, 230 VAC / 8 A per output
THYPO TP 0916-230
9 outputs, 230 VAC / 16 A per output
THYPO TP 0630-230
6 outputs, 230 VAC / 30 A per output
THYPO TP 1508-480
15 outputs, 400 VAC / 8 A per output
THYPO TP 0916-480
9 outputs, 400 VAC / 16 A per output