Single loop controller

Proven across all industries - universal, secure and easy to replace

Single loop controller

Proven across all industries

The temperature controllers can be used for temperature control in all applications and allow the use of different sensor types.

Easy to replace

All controllers are accessible from the operating side, which results in high availability. The operating personnel are able to replace individual zones without tools.

Universal and safe

The single-channel controllers combine high performance with compact dimensions. The clear display and simple operation make the device easy to use, even for inexperienced personnel. The devices offer a high level of system security thanks to protection against unauthorized device access and three operating levels. High temperature consistency thanks to automatic adaptation to control zones that are difficult to regulate means the highest product quality and guarantees the lowest reject rates.