Control Systems
Suche nach
Home
Products
Multi-channel temperature control system sysTEMP NEXT
Multi-channel controller flexoTEMP
Multi-channel temperature controller sysTEMP
Power controller THYPO
Hot Runner Controller
Hot runner controller profiTEMP+ SYSTEM
Single loop controller
Control panels
Software
Accessories
Archive
Applications
Contact
Suche nach
Products
Power controller THYPO
THYPO power controller modules
THYPO power controller modules
Power modules for controlling the heating elements for a wide range of power ranges
THYPO TP 2406-230
24 outputs, 230 VAC / 8 A per output
THYPO TP 0916-230
9 outputs, 230 VAC / 16 A per output
THYPO TP 0630-230
6 outputs, 230 VAC / 30 A per output
THYPO TP 1508-480
15 outputs, 400 VAC / 8 A per output
THYPO TP 0916-480
9 outputs, 400 VAC / 16 A per output