Control Systems
Suche nach
Home
Products
Multi-channel temperature control system sysTEMP NEXT
Multi-channel controller flexoTEMP
Multi-channel temperature controller sysTEMP
Power controller THYPO
Hot Runner Controller
Hot runner controller profiTEMP+ SYSTEM
Single loop controller
Control panels
Software
Accessories
Archive
Applications
Contact
Suche nach
Products
Multi-channel temperature controller sysTEMP
sysTEMP ETR 132 – Modular design
sysTEMP ETR 132 - Modular design
Powerful, universally applicable temperature control system with up to 32 three-point control zones
ETR 132 II G
Multi-channel temperature controller (basic module)
ETR 132 NET G
Multi-channel temperature controller (basic module)
ETR 132 PNIO G
Multi-channel temperature controller (basic module)
ETR 132 II E
Multi-channel temperature controller (expansion module)
Features
For use in
hot runner applications
machines for plastics processing
packaging machines
ovens
food processing
dryers, etc.
Modular design consisting of one basic unit and a maximum of three extension units
8 measuring inputs per unit, 16 control outputs and 24 measurement inputs (8×3-phase) for heating current monitoring
Three alarm outputs and two digital inputs
Software update also via interfaces
Complete range of functions for a wide range of applications
Precise and fast control algorithms
All hot runner functions (start-up function, boost, actuator operation, etc.)
All hot runner functions (start-up function, boost, actuator operation, etc.). )
Automatic or manual temperature ramp function
Group functions for e.g. cascaded heating processes
Controller fully configurable using the WinKonVis engineering tool
Interfaces
RS485
CANopen
Profibus-DP