Modular, intelligent and open
The modular multi-channel temperature control system sysTEMP NEXT is the consistent further development of the multi-channel temperature controller sysTEMP, which is used in many thousands of temperature treatment applications worldwide.
The fast processing speed of the processors used, the high resolution of the signals and the features, which are based on decades of experience, are arguments in favour of this independent, powerful control system.
sysTEMP NEXT consists of a controller module including a field bus coupler and can be expanded with various I/O modules in a modular and cost-effective way to up to 64 control zones. In addition, sysTEMP NEXT can also be expanded to include standard I/Os.
The modules of the sysTEMP NEXT control system are simply plugged together without tools, are thus cross-wired and supplied with power via the controller module. The controller is the heart of the system and also connects the system to established field bus systems. In addition to Profinet, EtherCAT and other Ethernet topologies, classic field buses such as Profibus-DP, CANopen and Modbus are also supported.