flexoTEMP can be used universally and can be scaled precisely to your needs thanks to its modular design.
When it comes to temperature control, ideas are an important part of our business. When designing new systems and modernizing existing ones, our experienced engineers contribute their technical and industry expertise right from the planning phase. This enables us to achieve goals such as process reliability, cost reduction, punctual completion, smooth commissioning, etc.
Find out how flexoTEMP can help you increase efficiency and productivity and achieve a short time-to-market with software and engineering tools.
flexoTEMP offers maximum control quality thanks to safe and simple self-optimization and switchable parameter sets.
This gives you a wide range of options when implementing your projects.
This is because all flexoTEMP products can be positioned to suit the specific application, e.g. on the machine, in the control cabinet, on the heating, on the cooling…
The modular design allows you to flexibly combine components such as controllers/control units, bus coupler modules or I/O modules. For later extensions, you can adapt flexoTEMP precisely to the changed requirements.
Many tasks can be transferred to the controller. Examples include group and timer functions, self-optimization, alarm management, current monitoring, energy management, soft PLC or mass pressure monitoring.
MA 08
Firmware updates or project planning data can be uploaded via the integrated memory card slot without any special hardware or know-how.
All common interfaces are available or in preparation, such as Profibus, Ethernet, CANopen, serial or PROFINET IO. This enables simple connection to your existing control system and there are no additional costs for interfaces.