Hot runner controller for the control cabinet based on profiTEMP
There are many reasons for using an external profiTEMP hot runner controller, even though a hot runner controller is already integrated in the injection molding machine. SYSTEM profiTEMP as a modular system offers a construction kit with which the proven hot runner control technology from Meusburger can be integrated into the control cabinet of the injection molding machine. This brings advantages for the machine manufacturer and its customers.
SYSTEM profiTEMP is a modular system from which you can individually assemble your profiTEMP for the control cabinet. The system consists of controller cards, the control unit (head module/bus coupler) and racks of different sizes.
SYSTEM profiTEMP components have cTUVus certification (CU 72142541.01). This enables unrestricted direct use without special approval procedures for the USA and Canada.