Regelsysteme
Suche nach
Home
Products
Multi-channel temperature control system sysTEMP NEXT
Multi-channel controller flexoTEMP
Multi-channel temperature controller sysTEMP
Power controller THYPO
Hot Runner Controller
Hot runner controller profiTEMP+ SYSTEM
Single loop controller
Control panels
Software
Accessories
Archive
Applications
Contact
Suche nach
Products
Accessories
Accessories
We offer a wide range of accessories for more flexibility and variability.
Control panels
Heating current measurement
Software
Modules with CAN interface
Modules for PSG bus interface
Modules with Profinet IO interface
Semiconductor switch
Control signal output
Interface converter
Plugs and cables
T7
Control unit
ESW 40
Single-phase current transformer
ESW 75
Single-phase current transformer
ESW 200
Single-phase current transformer
ESW 400A / 5A
Single-phase current transformer
ESW 400
Single-phase current transformer
SSW 120 P
Three-phase current transformer
SSW 120 AO
Three-phase current transformer with analog output
flexotempMANAGER
Configuration software
WinKonVis
Configuration software
TEMPSoft
Operating software
TEMPSoft2
Operating software
CANAIN 08
8 analog inputs (thermocouples / 0(2)-10 VDC /0(4)-20 mA)
THERMOIN
32 analog inputs (thermocouples / 0(2)-10 VDC /0(4)-20 mA)
CANREP
CAN repeater
CANSTI
Bus coupler with inputs for heating current measurement
MAKL 24
24 digital outputs
SMA 09 G2
9 digital outputs
MA 08
8 digital outputs
MA 08 K
8 digital outputs
MA 24 K
24 digital outputs
MPI 05
5 DMS measurement inputs
LSE 01
Solid state relay
PCU.web
Interface converter Ethernet - CAN/RS422
CANopen fieldbus plug
with D-Sub plug